AC Motors | Explosion Proof | 208-230/460 Volt | 2800-3600 RPM |

Specifications: VM7075T

FL AMPS:  7.9-7.4/3.7
208V AMPS:  --
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  85.5
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  3450
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  90
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T2C
VOLTAGE:  208-230/460
CATALOG NUMBER:  VM7075T
SPEC. NUMBER:  35E378P974H1

* For certified information, contact your local Baldor office.