AC Motors | Explosion Proof |

Specifications: VM7001A

FL AMPS:  1.4-1.3/.65
208V AMPS:  1.4
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  63
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  .25
PHASE:  3
POWER-FACTOR:  56
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  208-230/460
CATALOG NUMBER:  VM7001A
SPEC. NUMBER:  34-5336-5724

* For certified information, contact your local Baldor office.