AC Motors | 200 & 575 Volt | 2800-3600 RPM | Three Phase | TEFC Encl | 575 Volt |

Specifications: VM3559-5

SPEC. NUMBER:  35A013T136
CATALOG NUMBER:  VM3559-5
FL AMPS:  3
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  3450
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  89
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.