AC Motors | 200 & 575 Volt |

Specifications: VM3534-5

SPEC. NUMBER:  34A63-901
CATALOG NUMBER:  VM3534-5
FL AMPS:  .64
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  .33
PHASE:  3
POWER-FACTOR:  57
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  575

* For certified information, contact your local Baldor office.