AC Motors | General Purpose | 901-1200 RPM | ODTF Encl | 208-230/460 Volt |

Specifications: VM3309T

SPEC. NUMBER:  37B005T974H1
CATALOG NUMBER:  VM3309T
FL AMPS:  16.5-15.2/7.6
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  87.5
ENCLOSURE:  ODTF
FRAME:  215TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1160
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  70
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.