AC Motors | General Purpose | ODTF Encl | 184TC |

Specifications: VM3219T

SPEC. NUMBER:  36B005T849H1
CATALOG NUMBER:  VM3219T
FL AMPS:  18.8-17.4/8.7
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  87.5
ENCLOSURE:  ODTF
FRAME:  184TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  3450
OUTPUT [hp]:  7.5
PHASE:  3
POWER-FACTOR:  92
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.