AC Motors | General Purpose |

Specifications: VM3218

SPEC. NUMBER:  36B015S034H1
CATALOG NUMBER:  VM3218
FL AMPS:  15.6-14.4/7.2
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  87.5
ENCLOSURE:  ODTF
FRAME:  184C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1750
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  74
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.