AC Motors | General Purpose | 208-230/460 Volt | Three Phase | ODTF Encl |

Specifications: VM3158

SPEC. NUMBER:  35B015R286
CATALOG NUMBER:  VM3158
FL AMPS:  8.5-8/4
208V AMPS:  8.5
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  ODTF
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3450
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  87
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.