AC Motors | General Purpose | OPEN Encl | Three Phase |

Specifications: VM3157T

SPEC. NUMBER:  35B005P499H1
CATALOG NUMBER:  VM3157T
FL AMPS:  6.8-6.3/3.15
208V AMPS:  6.8
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  84
ENCLOSURE:  ODTF
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1755
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.