AC Motors | General Purpose |

Specifications: VM3153

SPEC. NUMBER:  34-274W12
CATALOG NUMBER:  VM3153
FL AMPS:  3.3-3/1.5
208V AMPS:  3.3
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  77
ENCLOSURE:  OPEN
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1140
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  59
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.