AC Motors | Pump | ODP Encl | 182HP | 208-230/460 Volt | 1400-1800 RPM |

Specifications: VHM3211T

SPEC. NUMBER:  06F867W804H1
CATALOG NUMBER:  VHM3211T
FL AMPS:  8.5-8.4/4.2
208V AMPS:  --
BEARING-DRIVE-END:  6308
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  86.5
ENCLOSURE:  ODP
FRAME:  182HP
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1750
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.