AC Motors | Farm Duty | 1400-1800 RPM | 230 Volt | Single Phase | 184TC | TEFC Encl |

Specifications: VFDL3612TM

SPEC. NUMBER:  36M953W279
CATALOG NUMBER:  VFDL3612TM
FL AMPS:  23
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  TEFC
FRAME:  184TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1725
OUTPUT [hp]:  5
PHASE:  1
POWER-FACTOR:  88
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230

* For certified information, contact your local Baldor office.