AC Motors | Farm Duty |

Specifications: VFDL3507M

SPEC. NUMBER:  34G425W937
CATALOG NUMBER:  VFDL3507M
FL AMPS:  8.8/4.4
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  74
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  M
SPEED [rpm]:  1725
OUTPUT [hp]:  .75
PHASE:  1
POWER-FACTOR:  75
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.