AC Motors | Unit Handling | Three Phase | 230/460 Volt |

Specifications: VEUHM3615T

SPEC. NUMBER:  36A003S268G1
CATALOG NUMBER:  VEUHM3615T
FL AMPS:  13.9-13.4/6.7
208V AMPS:  13.9
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  89.5
ENCLOSURE:  TEFC
FRAME:  184TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1750
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.