AC Motors | Unit Handling | TEFC Encl | 208-230/460 Volt | 1400-1800 RPM |

Specifications: VEUHM3542

CATALOG NUMBER:  VEUHM3542
FL AMPS:  2.5-2.2/1.1
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1750
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  73
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  35X042P667G1
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.