AC Motors | Unit Handling | Three Phase | 1400-1800 RPM |

Specifications: VEUHM3538

SPEC. NUMBER:  35X042P862G1
CATALOG NUMBER:  VEUHM3538
FL AMPS:  1.7-1.6/.8
208V AMPS:  1.7
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1735
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  74
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.