AC Motors | Premium Efficient | 208-230/460 Volt | ODTF Encl | 1400-1800 RPM |

Specifications: VEJMM3313T

SPEC. NUMBER:  37Q027S518G1
CATALOG NUMBER:  VEJMM3313T
FL AMPS:  25.4-24/12
208V AMPS:  --
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  91.7
ENCLOSURE:  ODTF
FRAME:  215JM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1770
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  85
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.