AC Motors | Severe Duty | 1400-1800 RPM | 208-230/460 Volt |

Specifications: VECP3581

SPEC. NUMBER:  05F005X014G1
CATALOG NUMBER:  VECP3581
FL AMPS:  3.3-3/1.5
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  87.5
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  N
SPEED [rpm]:  1765
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  70
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.