AC Motors | Brake |

Specifications: VEBNM3538

SPEC. NUMBER:  35F893M303G1
CATALOG NUMBER:  VEBNM3538
FL AMPS:  1.8/.9
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  84
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  N
SPEED [rpm]:  1765
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  64
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.