AC Motors | Unit Handling | TENV Encl | 208-230/460 Volt | 1400-1800 RPM | Three Phase | 145TC |

Specifications: VBNM3554T-D

SPEC. NUMBER:  35X142M613H1
CATALOG NUMBER:  VBNM3554T-D
FL AMPS:  4.4-4.2/2.1
208V AMPS:  4.4
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  86.5
ENCLOSURE:  TENV
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1755
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.