AC Motors | Unit Handling | TENV Encl | Three Phase | 208-230/460 Volt |

Specifications: VBNM3542-D

SPEC. NUMBER:  35X058P672G1
CATALOG NUMBER:  VBNM3542-D
FL AMPS:  3-2.8/1.4
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  78.5
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1750
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  66
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.