AC Motors | Unit Handling | 1400-1800 RPM | Three Phase | 575 Volt | 145TC |

Specifications: VBM3558T-5D

SPEC. NUMBER:  35X050M614H1
CATALOG NUMBER:  VBM3558T-5D
FL AMPS:  2.5
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1750
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.