AC Motors | Brake | 143TC | TEFC Encl |

Specifications: VBM3546T-5

SPEC. NUMBER:  35E060M260G1
CATALOG NUMBER:  VBM3546T-5
FL AMPS:  1.5
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE:  TEFC
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1740
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  67
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.