AC Motors | Unit Handling | TEFC Encl | Three Phase | 1400-1800 RPM | 575 Volt |

Specifications: VBM3546-5S

SPEC. NUMBER:  35X055M295H2
CATALOG NUMBER:  VBM3546-5S
FL AMPS:  1.3
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1750
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  73
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.