AC Motors | Unit Handling | Three Phase | TEFC Encl |

Specifications: VBM3542-D

SPEC. NUMBER:  35X145P667H1
CATALOG NUMBER:  VBM3542-D
FL AMPS:  2.5-2.2/1.1
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1750
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  73
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.