AC Motors | Unit Handling |

Specifications: VBM3538-S

SPEC. NUMBER:  35X055P864G1
CATALOG NUMBER:  VBM3538-S
FL AMPS:  2.42-2.24/1.12
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  72
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1740
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  58
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.