AC Motors | Brake | 1400-1800 RPM |

Specifications: VBM3211T

SPEC. NUMBER:  36E035S948H1
CATALOG NUMBER:  VBM3211T
FL AMPS:  9.2/4.6
208V AMPS:  9.3
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  86.5
ENCLOSURE:  OPEN
FRAME:  182TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1760
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.