AC Motors | Unit Handling |

Specifications: VBL3518-D

SPEC. NUMBER:  35X147N406G1
CATALOG NUMBER:  VBL3518-D
FL AMPS:  7.4/3.5-3.7
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1725
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  65
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  115/208-230

* For certified information, contact your local Baldor office.