AC Motors | Brake | 115/230 Volt |

Specifications: VBL3507

SPEC. NUMBER:  34G457Y094-C
CATALOG NUMBER:  VBL3507
FL AMPS:  8.4/4.2
208V AMPS:  5.4
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  72
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1725
OUTPUT [hp]:  .75
PHASE:  1
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.