AC Motors | Farm Duty | Single Phase | TEAO Encl |

Specifications: UCLE3145

VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  97
PHASE:  1
OUTPUT [hp]:  3-4.5
SPEED [rpm]:  3450
KVA-CODE:  K
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  145TZ
ENCLOSURE:  TEAO
FL EFFICIENCY:  82.5
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6203
BEARING-DRIVE-END:  6206
208V AMPS:  20
FL AMPS:  12.5-18.5
CATALOG NUMBER:  UCLE3145
SPEC. NUMBER:  35T928T164G1
VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  97
PHASE:  1
OUTPUT [hp]:  3-4.5
SPEED [rpm]:  3450
KVA-CODE:  K
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  145TZ
ENCLOSURE:  TEAO
FL EFFICIENCY:  82.5
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6203
BEARING-DRIVE-END:  6206
208V AMPS:  20
FL AMPS:  12.5-18.5
CATALOG NUMBER:  UCLE3145
SPEC. NUMBER:  35T928T164G1

* For certified information, contact your local Baldor office.