AC Motors | Farm Duty | 145TZ |

Specifications: UCL3145

VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  91
PHASE:  1
OUTPUT [hp]:  3-4.5 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  J
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  145TZ
ENCLOSURE:  OLC
FL EFFICIENCY:  77.8
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6203
BEARING-DRIVE-END:  6206
208V AMPS:  21.5
FL AMPS:  14.3-20
CATALOG NUMBER:  UCL3145
SPEC. NUMBER:  35T926T819
VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  91
PHASE:  1
OUTPUT [hp]:  3-4.5 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  J
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  145TZ
ENCLOSURE:  OLC
FL EFFICIENCY:  77.8
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6203
BEARING-DRIVE-END:  6206
208V AMPS:  21.5
FL AMPS:  14.3-20
CATALOG NUMBER:  UCL3145
SPEC. NUMBER:  35T926T819

* For certified information, contact your local Baldor office.