AC Motors | Farm Duty | Single Phase | 230 Volt |

Specifications: UCL153

VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  94
PHASE:  1
OUTPUT [hp]:  1.5-3 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  G
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  145TZ
ENCLOSURE:  OPAO
FL EFFICIENCY:  77
DOE-CODE:  --
DESIGN CODE:  L
BEARING-OPP-DRIVE-END:  6203
BEARING-DRIVE-END:  6206
208V AMPS:  15
FL AMPS:  13.6
CATALOG NUMBER:  UCL153
SPEC. NUMBER:  35T926Y458G1
VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  94
PHASE:  1
OUTPUT [hp]:  1.5-3 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  G
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  145TZ
ENCLOSURE:  OPAO
FL EFFICIENCY:  77
DOE-CODE:  --
DESIGN CODE:  L
BEARING-OPP-DRIVE-END:  6203
BEARING-DRIVE-END:  6206
208V AMPS:  15
FL AMPS:  13.6
CATALOG NUMBER:  UCL153
SPEC. NUMBER:  35T926Y458G1

* For certified information, contact your local Baldor office.