AC Motors | Farm Duty | 230 Volt | TEAO Encl | Single Phase |

Specifications: UCCE345

VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  99
PHASE:  1
OUTPUT [hp]:  3-4.5 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  F
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  184Z
ENCLOSURE:  TEAO
FL EFFICIENCY:  82
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6205
BEARING-DRIVE-END:  6206
208V AMPS:  --
FL AMPS:  13-17
CATALOG NUMBER:  UCCE345
SPEC. NUMBER:  36F546W845
VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  99
PHASE:  1
OUTPUT [hp]:  3-4.5 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  F
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  184Z
ENCLOSURE:  TEAO
FL EFFICIENCY:  82
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6205
BEARING-DRIVE-END:  6206
208V AMPS:  --
FL AMPS:  13-17
CATALOG NUMBER:  UCCE345
SPEC. NUMBER:  36F546W845

* For certified information, contact your local Baldor office.