AC Motors | Farm Duty | 2800-3600 RPM | 230 Volt | OPEN Encl |

Specifications: UCC7100

VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  95
PHASE:  1
OUTPUT [hp]:  7.5-10 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  D
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  184TZ
ENCLOSURE:  OPEN
FL EFFICIENCY:  85.5
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6205
BEARING-DRIVE-END:  6206
208V AMPS:  --
FL AMPS:  28-39
CATALOG NUMBER:  UCC7100
SPEC. NUMBER:  36F548W881
VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  95
PHASE:  1
OUTPUT [hp]:  7.5-10 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  D
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  184TZ
ENCLOSURE:  OPEN
FL EFFICIENCY:  85.5
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6205
BEARING-DRIVE-END:  6206
208V AMPS:  --
FL AMPS:  28-39
CATALOG NUMBER:  UCC7100
SPEC. NUMBER:  36F548W881

* For certified information, contact your local Baldor office.