AC Motors | Farm Duty |

Specifications: UCC10150

VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  98
PHASE:  1
OUTPUT [hp]:  10-15 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  C
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  215Z
ENCLOSURE:  OPEN
FL EFFICIENCY:  83
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6206
BEARING-DRIVE-END:  6307
208V AMPS:  --
FL AMPS:  41-57
CATALOG NUMBER:  UCC10150
SPEC. NUMBER:  37E764W977
VOLTAGE:  230
SERVICE FACTOR:  1.00
SERIAL-NUMBER:  --
RATING:  40C AMB-CONT
POWER-FACTOR:  98
PHASE:  1
OUTPUT [hp]:  10-15 AIR OVER
SPEED [rpm]:  3450
KVA-CODE:  C
INSULATION-CLASS:  F
HERTZ:  60
FRAME:  215Z
ENCLOSURE:  OPEN
FL EFFICIENCY:  83
DOE-CODE:  --
DESIGN CODE:  -
BEARING-OPP-DRIVE-END:  6206
BEARING-DRIVE-END:  6307
208V AMPS:  --
FL AMPS:  41-57
CATALOG NUMBER:  UCC10150
SPEC. NUMBER:  37E764W977

* For certified information, contact your local Baldor office.