Gear Products | Speed Reducers | Hollow Bore | 44 RPM | Stainless Steel | SSHF926 Style | 56C NEMA |

Specifications: SSGHF4026AH

Catalog Number:  SSGHF4026AH
Specification Number:  GR0315C002
Style Number:  SSHF-926-40-B5-H107
Ratio:  40
Max. Input HP:  1.23
Max. Torque rating(in-lbs.):  1296
Output RPM @ 1750:  44
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.