Gear Products | Speed Reducers | Solid Output | Stainless Steel |

Specifications: SSGF6026AG

Catalog Number:  SSGF6026AG
Specification Number:  GR0286C011
Style Number:  SSF-926-60-B5-G
Ratio:  60
Max. Input HP:  0.82
Max. Torque rating(in-lbs.):  1166
Output RPM @ 1750:  29
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.