Gear Products | Speed Reducers | 5 Ratio | 140TC NEMA | Solid Output | SSF926 Style | 350 RPM |

Specifications: SSGF0526BG

Catalog Number:  SSGF0526BG
Specification Number:  GR0286C004
Style Number:  SSF-926-5-B7-G
Ratio:  5
Max. Input HP:  5.43
Max. Torque rating(in-lbs.):  919
Output RPM @ 1750:  350
C-Face Motor NEMA Frame Size:  140TC

* For certified information, contact your local Baldor office.