AC Motors | HVAC | Three Phase | 208-230/460 Volt |

Specifications: RM3155

SPEC. NUMBER:  34K65-284
CATALOG NUMBER:  RM3155
FL AMPS:  6.2-5.8/2.9
208V AMPS:  6.2
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  OPEN
FRAME:  56H
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  3450
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  80
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.