AC Motors | Light Industrial / Commercial | 56YZ | 115/230 Volt |

Specifications: RL525A

SPEC. NUMBER:  RL525A
FL AMPS:  11.8/5.9
208V AMPS:  6.4
BLANK-LINE-1:  --
CATALOG NUMBER:  --
DESIGN CODE:  N
FL EFFICIENCY:  74
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3450
OUTPUT [hp]:  1
PHASE:  1
POWER-FACTOR:  77
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
SERVICE-FACTOR-AMPS:  13.8/6.9
THERMAL-SELECT:  Y
THERMAL-SELECT:  N
THERMAL-SELECT:  N
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.