AC Motors | Light Industrial / Commercial | 1400-1800 RPM |

Specifications: RL445A

SPEC. NUMBER:  34G084W169G2
CATALOG NUMBER:  RL445A
FL AMPS:  10.2/5.1
208V AMPS:  6
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725
OUTPUT [hp]:  .75
PHASE:  1
POWER-FACTOR:  68
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.