AC Motors | Light Industrial / Commercial | OPEN Encl | 48 |

Specifications: RL324A

SPEC. NUMBER:  RL324A
FL AMPS:  7/3.5
208V AMPS:  4.2
BLANK-LINE-1:  --
CATALOG NUMBER:  --
DESIGN CODE:  N
FL EFFICIENCY:  62
ENCLOSURE:  OPEN
FRAME:  48
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3450
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  69
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SERVICE-FACTOR-AMPS:  --
THERMAL-SELECT:  Y
THERMAL-SELECT:  N
THERMAL-SELECT:  N
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.