AC Motors | HVAC | 1400-1800 RPM |

Specifications: RL1310A

SPEC. NUMBER:  35E410W53
CATALOG NUMBER:  RL1310A
FL AMPS:  13.4/6.7
208V AMPS:  7.4
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  66
ENCLOSURE:  OPEN
FRAME:  56/56H
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725
OUTPUT [hp]:  1
PHASE:  1
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.