AC Motors | Light Industrial / Commercial | Three Phase | 56 |

Specifications: RHM445A

CATALOG NUMBER:  RHM445A
FL AMPS:  3/1.5
208V AMPS:  3.6
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  74
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725
OUTPUT [hp]:  .75 AIR OVER
PHASE:  3
POWER-FACTOR:  60
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
SPEC. NUMBER:  34K019-2100G1
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.