AC Motors | HVAC | 115/230 Volt | Single Phase |

Specifications: PSC3524A

SPEC. NUMBER:  34G144W538
CATALOG NUMBER:  PSC3524A
FL AMPS:  6/3
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  -
DOE-CODE:  --
FL EFFICIENCY:  65
ENCLOSURE:  TEAO
FRAME:  48Z
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  -
SPEED [rpm]:  1625
OUTPUT [hp]:  .5 AIR OVER
PHASE:  1
POWER-FACTOR:  81
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.