AC Motors | Definite Purpose | Single Phase | ODTF Encl |

Specifications: PL1327M

SPEC. NUMBER:  35L203S322
CATALOG NUMBER:  PL1327M
FL AMPS:  23
208V AMPS:  24
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  -
DOE-CODE:  --
FL EFFICIENCY:  74.2
ENCLOSURE:  ODTF
FRAME:  56/56H
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  F
SPEED [rpm]:  3450
OUTPUT [hp]:  5
PHASE:  1
POWER-FACTOR:  95
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230

* For certified information, contact your local Baldor office.