AC Motors | Definite Purpose | TEFC Encl | 2800-3600 RPM |

Specifications: PCL3519M

SPEC. NUMBER:  35T974Y870
CATALOG NUMBER:  PCL3519M
FL AMPS:  12.5
208V AMPS:  13.7
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  85.5
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  3450
OUTPUT [hp]:  3
PHASE:  1
POWER-FACTOR:  95
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230

* For certified information, contact your local Baldor office.