AC Motors | Definite Purpose | TEFC Encl | 115/230 Volt |

Specifications: PCL3513M

SPEC. NUMBER:  35T982Y862
CATALOG NUMBER:  PCL3513M
FL AMPS:  13.2/6.6
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  F
SPEED [rpm]:  3450
OUTPUT [hp]:  1.5
PHASE:  1
POWER-FACTOR:  98
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.