AC Motors | Pump | 1400-1800 RPM | 180TY | TENV Encl |

Specifications: P18G2703

SPEC. NUMBER:  P18G2703
OUTPUT [hp]:  7.5
VOLTAGE:  230/ 460
FL AMPS:  20.2/10.1
SPEED [rpm]:  1730
FRAME:  180TY
HERTZ:  60
PHASE:  3
SERVICE FACTOR:  1.15
CODE:  H
DESIGN CODE:  B
INSULATION-CLASS:  F
FL EFFICIENCY:  --
POWER-FACTOR:  --
RATING:  40
DUTY:  *
ENCLOSURE:  TENV

* For certified information, contact your local Baldor office.