AC Motors | Pump | TENV Encl | 180TY | 1400-1800 RPM | Three Phase |

Specifications: P18G2702

SPEC. NUMBER:  P18G2702
OUTPUT [hp]:  5
VOLTAGE:  230/ 460
FL AMPS:  14.0/7.00
SPEED [rpm]:  1725
FRAME:  180TY
HERTZ:  60
PHASE:  3
SERVICE FACTOR:  1.15
CODE:  H
DESIGN CODE:  B
INSULATION-CLASS:  F
FL EFFICIENCY:  --
POWER-FACTOR:  --
RATING:  40
DUTY:  *
ENCLOSURE:  TENV

* For certified information, contact your local Baldor office.